Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.910 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1208-24C |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End size 1 | -32 |
| Finish plating | Zinc plating |
| Hose size | -24 |
| Inside diameter IN | 1.650 |
| Inside diameter MM | 41.910 |
| Product height in | 2.420 |
| Product height mm | 61.468 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | 303 Stainless steel |
| Product width in | 2.420 |
| Product width mm | 61.468 |
| Series | FC Series |
