HOSE FTG,FC/08,45D-F/10,BL,STR-product-details

HOSE FTG,FC/08,45D-F/10,BL,STR

124-10390

Catalog item:

124-10390


Tools

Product specifications

Characteristic
Value
A dimension IN2.590
A dimension MM65.786
Angle shapeStraight
Backup hex size IN0.870
Backup hex size MM22.000
BrandWeatherhead by Danfoss
Catalog Item124-10390
Construction StyleCrimp
End connection hex size IN0.870
End size 1-10
End Type 1Female 45 degree swivel
Hose cut off factor IN1.550
Hose cut off factor MM39.370
Inside diameter IN0.370
Inside diameter MM9.398
Product height in0.870
Product height mm22.098
Product length in3.190
Product length mm81.026
Product materialBrass
Product width in0.870
Product width mm22.098
SeriesPTFE Crimp
Thread sealantNo
Thread size 17/8-14 UNF

General specifications

Characteristic
Value
EAN/UPC639789282460