Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Brand | Weatherhead by Danfoss |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Brass |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789282477 |
