Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.180 |
| A dimension MM | 29.972 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.000 |
| Brand | Danfoss |
| Catalog Item | 1265-5B |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -5 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.431 |
| Hose cut off factor MM | 10.972 |
| Hose size | -5 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.683 |
| Product height mm | 17.348 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product material | Brass |
| Product width in | 0.683 |
| Product width mm | 17.348 |
| Series | E Series |
| Sub brand | Everflex |