Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.230 |
| A dimension MM | 31.242 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 1265-6B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.324 |
| Hose cut off factor MM | 8.242 |
| Hose size | -6 |
| Inside diameter IN | 0.287 |
| Inside diameter MM | 7.289 |
| Product height in | 0.828 |
| Product height mm | 21.031 |
| Product length in | 1.230 |
| Product length mm | 31.242 |
| Product material | Brass |
| Product width in | 0.828 |
| Product width mm | 21.031 |
| Series | E Series |
| Sub brand | Everflex |