Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.436 |
| A dimension MM | 36.474 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.353 |
| Hose cut off factor MM | 8.974 |
| Hose size | -8 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.702 |
| Product material | Brass |
| Series | E Series |
| Sub brand | Everflex |