Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.740 |
| A dimension MM | 18.800 |
| Angle shape | Straight |
| Catalog Item | 1299-8T |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.740 |
| Product length mm | 18.796 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 1299 |
| Thread sealant | No |
| Thread size 1 | 3/4-18 |