Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.100 |
| Angle shape | Straight |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 12E-412 |
| Construction Style | Crimp |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.100 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975721100 |
