Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.770 |
| A dimension MM | 70.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 12E-612 |
| Construction Style | Crimp |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.100 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Everflex |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975729489 |
