Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.882 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 12E-612-CT |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.116 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | E Series |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789381538 |
