Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.028 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 12E-652 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 3.730 |
| Drop dimension MM | 94.70 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 64.008 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 3.730 |
| Product height mm | 94.742 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Teflon E Series Crimp |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758922 |
![Hose Fittings 04E-664 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213596%2FID432874863744-0101_preview.jpg&w=1920&q=75)