Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 93.980 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 SC-TW |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 48.00 |
| End size 1 | -14 |
| End size 2 | -12 |
| End Type 1 | Female ORFS swivel |
| End Type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 62.992 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Series | Teflon E Series Crimp |
| Thread size 1 | 1 3/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975716991 |
![Hose Fittings 08E-A28 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213747%2FID432877980906-0101_preview.jpg&w=1920&q=75)