Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.730 |
| A dimension MM | 94.740 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 12E-J12 |
| Construction Style | Crimp |
| End type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 63.750 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Everflex |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756584 |
