Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.988 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211-04-04BHZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Male ORFS |
| Finish plating | None |
| Hose cut off factor IN | 0.886 |
| Hose cut off factor MM | 22.500 |
| Hose size | -4 |
| Inside diameter IN | 0.209 |
| Inside diameter MM | 5.300 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 1.988 |
| Product length mm | 50.495 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | Winner 2-Piece |
| Thread size 1 | 9/16-18 UNF |
