Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | 14ER-116 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.400 |
| Hose size | -14 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | 316 Stainless steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340030 |
![Hose Fittings 04E-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213593%2FID432874849739-0101_preview.jpg&w=1920&q=75)