Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | 14ER-616 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 46.000 |
| Hose size | -14 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | 316 Stainless steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340092 |
