Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.060 |
| A dimension MM | 77.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | 16E-616 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.600 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.100 |
| Product material | Carbon steel |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975769478 |
