Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.700 |
| Angle shape | Straight |
| Backup hex size MM | 38.100 |
| Brand | Danfoss |
| Catalog Item | 16E-616-BG |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.600 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.100 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
