Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.410 |
| A dimension MM | 86.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 16E-676 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.10 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.200 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.100 |
| Product material | Carbon steel |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740934 |
![Hose Fittings 04E-664 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213599%2FID432874856741-0101_preview.jpg&w=1920&q=75)