Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.610 |
| A dimension MM | 15.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.035-16UEBA |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | None |
| Hose size | -16 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 0.610 |
| Product length mm | 15.494 |
| Product width mm | 24.003 |