Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.185 |
| A dimension MM | 55.499 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.505-25-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End size 1 | -25 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.495 |
| Hose cut off factor MM | 37.973 |
| Hose size | -20 |
| Inside diameter IN | 1.067 |
| Inside diameter MM | 27.102 |
| Product height in | 1.614 |
| Product height mm | 40.996 |
| Product length in | 2.185 |
| Product length mm | 55.499 |
| Product width mm | 40.996 |
| Series | PTFE Crimp |