Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.150 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.810 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185264-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.22 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 31.970 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.620 |
| Hose cut off factor MM | 66.550 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.490 |
| Product height in | 2.290 |
| Product height mm | 58.166 |
| Product length in | 4.760 |
| Product length mm | 120.904 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
