Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.970 |
| A dimension MM | 75.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185429-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 61 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End size 2 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.130 |
| Hex size 2 MM | 28.702 |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.690 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |
| Series | E Series |
| Thread size 1 | 1 5/16-12 UN |
