Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185429-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.80 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 125-135 lb-ft(170-183 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.800 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | E Series |
| Thread size 1 | 1 5/8-12 UN |