Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.180 |
| A dimension MM | 30.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185429-3S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.10 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 8-9 lb-ft(12-13 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.844 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 1.205 |
| Product height mm | 30.607 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | E Series |
| Thread size 1 | 3/8-24 UNF |
