Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185429-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.876 |
| Hose cut off factor MM | 22.300 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.900 |
| Product material | Carbon steel |
| Series | E Series |
| Thread size 1 | 7/16-20 UNF |
