Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.510 |
| A dimension MM | 38.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | 185429-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.59 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.162 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Series | 100R5 Crimp |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
