Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.574 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185429-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.69 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.591 |
| Product height mm | 40.411 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | E Series |
| Thread size 1 | 3/4-16 UNF |
