Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.802 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.130 |
| Backup hex size MM | 28.702 |
| Brand | Danfoss |
| Catalog Item | 185950-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 2.350 |
| Drop dimension MM | 59.69 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.530 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 2.350 |
| Product height mm | 59.690 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 1 1/16-16 UN |
