Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.880 |
| A dimension MM | 22.352 |
| Angle shape | Straight |
| Catalog Item | 186-1299-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -12 |
| End type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 0.762 |
| Inside diameter MM | 19.350 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thread size 1 | 1 1/16-16 UN |