Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.910 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Reusable |
| End connection hex size IN | 1.120 |
| End connection hex size MM | 28.400 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.120 |
| Hex size 1 MM | 28.400 |
| Hex size 2 IN | 1.120 |
| Hex size 2 MM | 28.400 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | 304 Stainless steel |
| Series | PTFE Reusable |
| Thread size 1 | 3/4-14 NPTF |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044747 |
![Hose Fittings 190627-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215579%2FID433157874602-0101_preview.jpg&w=1920&q=75)