Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.990 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190627-16-16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.100 |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product material | 304 Stainless steel |
| Series | PTFE Reusable |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044754 |
![Hose Fittings 190627-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215579%2FID433157874602-0101_preview.jpg&w=1920&q=75)