Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.540 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2807 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.224 |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | 304 Stainless steel |
| Series | PTFE Reusable |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044761 |
![Hose Fittings 190627-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215579%2FID433157874602-0101_preview.jpg&w=1920&q=75)