Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.880 |
| Hex size 2 MM | 22.352 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | 316 Stainless steel |
| Series | PTFE Reusable |
| Thread size 1 | 1/2-14 NPTF |
![Hose Fittings 190627-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215579%2FID433157874602-0101_preview.jpg&w=1920&q=75)