Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Danfoss |
| Catalog Item | 190628-16-16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| End connection hex size IN | 1.440 |
| End connection hex size MM | 36.576 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | 303 Stainless steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Series | PTFE Reusable |
| Thread size 1 | 1-11 1/2 NPTF |
