Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.620 |
| A dimension MM | 41.140 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190772-6SAA |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.851 |
| Drop dimension MM | 21.61 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.100 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.110 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
