Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.820 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.070 |
| Drop dimension MM | 27.20 |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 13.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.511 |
| Hex size 1 MM | 13.000 |
| Hex size 2 IN | 1.377 |
| Hex size 2 MM | 35.000 |
| Hose cut off factor IN | 2.679 |
| Hose cut off factor MM | 68.070 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 3.110 |
| Product height mm | 78.994 |
| Product length in | 4.650 |
| Product length mm | 118.110 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789136053 |
