Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 190773-3S |
| Compatible hose ID IN | 0.190 |
| Construction Style | Reusable |
| Drop dimension IN | 0 |
| Drop dimension MM | 12 |
| End size 1 | -3 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.511 |
| Hex size 1 MM | 13.000 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.720 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.290 |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Everflex |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044884 |
