Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.510 |
A dimension MM | 38.350 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Reusable |
Drop dimension IN | 0.326 |
Drop dimension MM | 8.3 |
End connection torque | 11-12 lb-ft(15-16 Nm) |
End size 1 | -4 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 2 MM | 14.0 |
Hose cut off factor IN | 1.050 |
Hose cut off factor MM | 26.670 |
Hose size | -4 |
Inside diameter IN | 0.160 |
Inside diameter MM | 4.064 |
Product height in | 1.280 |
Product height mm | 32.512 |
Product length in | 2.190 |
Product length mm | 55.626 |
Product material | Carbon steel |
Product width in | 0.560 |
Product width mm | 14.224 mm |
Reusable socket hex IN | 0.563 |
Reusable socket hex MM | 14.000 |
Series | Winner 2-Piece |
Thread size 1 | 7/16-20 UNF |
Working pressure max bar | 450 |
Working pressure max psi | 6550 |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789136060 |