Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.830 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190950-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 2807FC465 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 43 |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 15.700 |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Hose size | -5 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Carbon steel |
| Series | Teflon Reusable |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789136084 |
![Hose Fittings 190950-4S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215581%2FID433157890608-0101_preview.jpg&w=1920&q=75)