Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 20-120-A |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.212 |
| Hose size | -20 |
| Inside diameter IN | 1.070 |
| Inside diameter MM | 27.178 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031174 |
![Hose Fittings 265XXP-100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213791%2FID432878110950-0101_preview.jpg&w=1920&q=75)