Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.693 |
| A dimension MM | 43.002 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TF-12-03WVPKZ |
| Compatible hose ID IN | 0.180 |
| Compatible hose ID MM | 4.572 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -5 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.847 |
| Hose cut off factor MM | 21.514 |
| Hose size | -3 |
| Inside diameter IN | 0.119 |
| Inside diameter MM | 3.023 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.772 |
| Product length mm | 45.009 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |