Hose Fittings 2041TC-12-04WZ (RIGHT)

FITTING-NIPPLE

2041TF-14-04WVPKZ

Catalog item:

2041TF-14-04WVPKZ


Tools

Product specifications

Characteristic
Value
A dimension MM60.000
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item2041TF-14-04WVPKZ
Compatible hose ID IN0.250
Compatible hose ID MM6.350
Construction StyleCrimp
Drop dimension IN1.299
Drop dimension MM33.00
Hose cut off factor IN1.259
Hose cut off factor MM32.000
Hose size-4
Inside diameter IN0.216
Inside diameter MM5.500
Product materialCarbon steel