Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 61.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TF-16-04TVPKZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.0 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.000 |
| Hose size | -4 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product material | Carbon steel |