Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.189 |
| A dimension MM | 55.600 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TF-14-03TPKZ |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Construction Style | Crimp |
| Drop dimension IN | 0.544 |
| Drop dimension MM | 13.8 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -14 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.343 |
| Hose cut off factor MM | 34.112 |
| Hose size | -3 |
| Inside diameter IN | 0.119 |
| Inside diameter MM | 3.023 |
| Product height in | 0.544 |
| Product height mm | 13.818 |
| Product length in | 2.189 |
| Product length mm | 55.600 |
| Product material | Carbon steel |
| Product width in | 0.485 |
| Product width mm | 12.319 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
