Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.312 |
| A dimension MM | 58.724 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TF-16-03TPKZ |
| Compatible hose ID IN | 0.187 |
| Compatible hose ID MM | 4.762 |
| Construction Style | Crimp |
| Drop dimension IN | 0.666 |
| Drop dimension MM | 16.9 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -3 |
| Inside diameter IN | 0.119 |
| Inside diameter MM | 3.023 |
| Product material | Carbon steel |
| Product width in | 0.552 |
| Product width mm | 14.021 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
