Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.245 |
| A dimension MM | 57.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TF-14-04TVPKZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.201 |
| Drop dimension MM | 30.5 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -14 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.142 |
| Hose cut off factor MM | 29.007 |
| Hose size | -4 |
| Inside diameter IN | 0.158 |
| Inside diameter MM | 4.013 |
| Product height in | 1.201 |
| Product height mm | 30.505 |
| Product length in | 2.245 |
| Product length mm | 57.023 |
| Product material | Carbon steel |
| Product width in | 0.591 |
| Product width mm | 15.011 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |