Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TF-16-03TPKCPZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.182 |
| Drop dimension MM | 30.02 |
| End size 1 | -16 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.044 |
| Hose cut off factor MM | 26.518 |
| Hose size | -3 |
| Inside diameter IN | 0.119 |
| Inside diameter MM | 3.023 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |