Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 74.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TF-16-03TPKZ |
| Compatible hose ID IN | 0.187 |
| Compatible hose ID MM | 4.762 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 34.000 |
| Hose size | -3 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.000 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.870 |
| Product length mm | 47.500 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |