Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 74.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TF-16-04TVPKZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 34.000 |
| Hose size | -4 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.000 |
| Product material | Carbon steel |
